Open storage bin set, anthracite, Type: BC3

963308 BC3

Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3

Version: Open storage bin with ergonomic handle (comfortable to carry). Can be converted to a storage box by fitting a transparent cover. Inner faces polished smooth, allowing easy removal of parts and easy cleaning. Facility to apply labels on labelling strips at the front, and also by inserting cards (credit card size 85.6 × 54 mm) at the back. Open storage bins are stackable. - Advantage: GARANT open storage bins and their advantages:Sturdy and stable thanks to impact resistant polypropylene.High load capacity due to reinforced bases and side walls.Easily stacked using the registration points.Pleasant to handle and easy to clean due to high-quality surfaces and smooth inner faces.Wide variety of application options. - Suitable for : Storage bin racks No. 916535, Multifix 923205, 962950, for rack panels No. 957060 size S in modular cabinets and for shelving cabinets / wall cabinets No. 954600 - 954670 and No. 954701 to 954722. In addition, the bin support No. 963137 allows small open storage bins No. 963301 size AA1 and AB1 to be hung individually on perforated panels. - Note: Easyfix Universal box holders No. 955810 size 100 are required for attaching to perforated panels. - Height: 165 mm - Width: 264 mm - Depth: 498 mm - Colour: anthracite - Contents per box: 6

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
39231090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3
Open storage bin set, anthracite, Type: BC3