Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm

964621 66X102

Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm

Version: Industrial nitrile rubber floor mat with easily visible orange-coloured safety edges on three sides. Additional bars on the underside provide generous “storage space” for dirt and liquids - the surface remains clean, dry and non-slip. Long life robust nitrile rubber with high wear resistance. Highly non-slip surface and secure positioning on the floor, even when wet. Mat thickness: 22 mm, weight: approx. 13 kg/m2. Resistant to industrial oils and most chemicals. Non-slip characteristics tested to DIN 51130 and BGR 181. Nitrile rubber floor mat with sealed surface. - Note: Special sizes available on request on a module of 30.5×30.5 cm plus 5 cm edge strip all round. - Standing in comfort: Insulation (temperature) - Standing in comfort: Anti-slip - Standing in comfort: Anti-fatiguing - Shock protection: Floor - Material characteristics: oil-resistant - Length: 102 cm - Width: 66 cm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
9.5 kg
Thickness
0,000
Length
0,000
Import Code Number
40169100
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm
Nitrile rubber floor mat, sealed surface, with safety edges, black / orange, widthxlength: 66X102 cm