Module, Module type: ON/OFF2

928470 ON/OFF2

Module, Module type: ON/OFF2
Module, Module type: ON/OFF2

Application: The following list shows our socket types with descriptions of the respective types of plugs. Suitability for use in the various countries can be determined by the type of plug. Germany / DE: Type F Switzerland / CH: Type J Italy / IT: Type L France / FR: Type E Czech Republic / CZ: Type E England / GB: Type G Denmark / DK: Type K USA / US: Type B - Suitable for : No. 925885, 927325, 928411 – 928413, 928421, 928441 – 928444, 928500 and 928510. - Colour: RAL 7035 light grey powder coated. - Note: When assembling the media tracks with modules individually, check that the maximum number of module divider units is not exceeded.The articles No. 928470 size US110V/1 and US110V/2 may not be fitted in combination with the following modules: _ON/OFF1, _COVER, _AIR/S , _NET, _USB, _USB/5V _LINK. - Material thickness: 1.5 mm - Colour selection: RAL 9002, 7035, 7005, 7016, 6011, 5018, 5012, 5011, 5005, 3003 - Divider unit: 1 unit - Description: ON/OFF switch for de-energising all the components on the media track - Switching capacity: 4kW - Rated voltage: 400V / AC - Rated current: 16A

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
2 kg
Thickness
0,000
Length
0,000
Import Code Number
94039010
Package Quantity
1
Manufacturer
GARANT GRIDLINE
If you want to buy this product or to receive more information please log in
Module, Module type: ON/OFF2
Module, Module type: ON/OFF2