Lock barrel with 2 keys, Lock number Ho (3-digit): 087

950050 087

Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087

Version: Precision manufactured from solid brass, surface matt nickel-plated. Five-pin cylinder locks with brass pins ⌀ 2 mm. Available number range Ho 001 − 200. - Callout: Example for a cylinder shell. Lock barrel No. 950050. Disassembly tool no. 950070. - Application: For quick conversion to specific lock numbers or as replacement lock. - Suitable for : Workstations and storage equipment with locks, from construction year 07/2000. - Supplied with: 2 keys. - Note: For reasons of security, lock barrels No. 950050 are not available as a superset locking system (master key). Only master key systems satisfy these criteria. Lock barrels can be replaced only by using the disassembly tool No. 950070 together with the key which fits the lock barrel. When ordering lock barrels you should therefore always order the disassembly tool as well.

Details
Description
Dimensions
52,000x19,000x13,000 mm
Weight
0.047 kg
Thickness
13,000
Length
52,000
Import Code Number
83016000
Package Quantity
1
Manufacturer
DOM
If you want to buy this product or to receive more information please log in
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087
Lock barrel with 2 keys, Lock number Ho (3-digit): 087