Large wheelie bin, yellow, Volume: 360 l

987805 360

Large wheelie bin, yellow, Volume: 360 l
Large wheelie bin, yellow, Volume: 360 l

Version: Large wheelie bin in tapered plastic body shape. Stabilising ribs at the top edges. Cover with all-round sealing lip for condensate. The lid handles are easy to hold and are arranged obliquely. 4-piece hinges with hinge pin retainers. Reinforced base with patented arrangement of axles. Sturdy external chassis with robust reinforced axles and free-running wheels. Noise-suppressed cover opening satisfies the noise reduction regulations to the EU directive 2000/14. - Standard: DIN EN 840-1, 5 und 6. - Note re advertising text: - Nominal contents: 360 +20/-40 l - Height: 1115 mm - Width: 665 mm - Depth: 880 mm - Wheel ⌀: 200 mm - Weight: 18.6 kg

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
18.6 kg
Thickness
0,000
Length
0,000
Import Code Number
39251000
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Large wheelie bin, yellow, Volume: 360 l
Large wheelie bin, yellow, Volume: 360 l