Job dockets Pack of 5, Colour: MIXED

974602 MIXED

Job dockets Pack of 5, Colour: MIXED
Job dockets Pack of 5, Colour: MIXED

Version: Sturdy version of plastic, reinforced with cardboard. With transparent hook and loop fastener-sealed pocket and key pocket on the rear. With 2 holes and attached suspension cord. The holes are also suitable for attaching a key ring. Ideal for use in the workshop planning section. - Height: 313 mm - Width: 224 mm - Colour: Colour range

Details
Description
Dimensions
330,000x220,000x40,000 mm
Weight
0.85 kg
Thickness
40,000
Length
330,000
Import Code Number
39261000
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Job dockets Pack of 5, Colour: MIXED
Job dockets Pack of 5, Colour: MIXED