Garment locker with cylinder lock, Number of compartments: 12

949017 12

Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12

Version: Feet of 2 mm thick aluminium sheet. Back walls with ventilation slots, doors with towel holder and name plate. The door can easily be converted from right- to left-hinged. With high quality cylinder lock in the slide handle. - Standard: DIN 4547 - Colour: Body RAL 7035 light grey, doors RAL 7016 anthracite powder-coated. - Note: Optionally with a plinth panel. Please contact us. - Note re advertising text: - Material thickness: 0.9 mm - Door opening angle: 225 degrees - Cylinder lock: modular barrel - Colour selection: RAL 9002, 7035, 7005, 7016, 6011, 5018, 5012, 5011, 5005, 3003 - Safety certificate: GS TÜV Süd - Height: 1850 mm - Width: 1200 mm - Depth: 520 mm - usable height of each compartment: 370 mm - usable width of each compartment: 342 mm - usable depth of each compartment: 472 mm

Details
Description
Dimensions
600,000x1.250,000x2.000,000 mm
Weight
114 kg
Thickness
2.000,000
Length
600,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12
Garment locker with cylinder lock, Number of compartments: 12