Enclosed trolley with 5 shelves, Type: 5392

919882 5392

Enclosed trolley with 5 shelves, Type: 5392
Enclosed trolley with 5 shelves, Type: 5392

Version: Steel angle section construction with tubular pushing handle. End walls, 1 side wall and roof clad with 40×40×4 mm wire mesh, fully welded. Positive bar locking with pivoting handle and padlock. 1fixed platform and 4 loose shelves of composite board with beech grain surface. Intermediate shelves adjustable at 100 mm intervals. The bottom shelf is non-adjustable. 2fixed wheels and 2 castors (with parking brake) and TPE tyres. TOTALSTOP central braking system on the castors. - Standard: EN 1757-3 - Colour: Brilliant blue RAL 5007 powder−coated. - Note: Supplied for self-assembly, saving freight costs. Delivered unassembled. - Note re advertising text: - Height adjustment interval: 100 - Height: 1792 mm - Width: 1170 mm - Depth: 745 mm - Load face width: 1000 mm - Platform area depth: 680 mm - Height of shelf 1: 292 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
147 kg
Thickness
0,000
Length
0,000
Import Code Number
87168000
Package Quantity
1
Manufacturer
FETRA
If you want to buy this product or to receive more information please log in
Enclosed trolley with 5 shelves, Type: 5392
Enclosed trolley with 5 shelves, Type: 5392