Dispenser bracket, ⌀ 6 mm, Type: 1

955580 1

Dispenser bracket, ⌀ 6 mm, Type: 1
Dispenser bracket, ⌀ 6 mm, Type: 1
Dispenser bracket, ⌀ 6 mm, Type: 1
Dispenser bracket, ⌀ 6 mm, Type: 1

Version: Dispenser box bracket suitable for disposable gloves, facial tissues, etc. The wire bow can be adjusted in depth, so that boxes of 55 - 75 mm are firmly clamped and do not slip. - Suitable for : Box size depth 55 – 75 mm. - Supplied with: All the associated base plates. - Height: 128 mm - Width: 220 mm - Usable depth: 75 mm - Steel wire ⌀: 6 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.3 kg
Thickness
0,000
Length
0,000
Import Code Number
39269097
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Dispenser bracket, ⌀ 6 mm, Type: 1
Dispenser bracket, ⌀ 6 mm, Type: 1
Dispenser bracket, ⌀ 6 mm, Type: 1
Dispenser bracket, ⌀ 6 mm, Type: 1