Cup holder, Number of cup holders: 1

928750 1

Cup holder, Number of cup holders: 1
Cup holder, Number of cup holders: 1
Cup holder, Number of cup holders: 1
Cup holder, Number of cup holders: 1

Version: Cupholder for fitting under the worktop at the workplace. Our cupholders have a cut-out for the cup handle. - For swinging out for 1 cup. - Colour: RAL 7016 anthracite, powder coated. - Material thickness: 1 mm - Height: 70 mm - Width: 110 mm - Cup holder ⌀: 88 mm

Details
Description
Dimensions
120,000x100,000x100,000 mm
Weight
0.3 kg
Thickness
100,000
Length
120,000
Import Code Number
94039010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Cup holder, Number of cup holders: 1
Cup holder, Number of cup holders: 1
Cup holder, Number of cup holders: 1
Cup holder, Number of cup holders: 1