Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm

990900 926

Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm

Supplied with: Pair of cross beams included. - Worktop thickness: 16 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
32.46 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm
Chipboard shelf storage area, Width 2146 mm, Depth: 926 mm