Aluminium tray, Depth: 400 mm

991723 400

Aluminium tray, Depth: 400 mm
Aluminium tray, Depth: 400 mm
Aluminium tray, Depth: 400 mm
Aluminium tray, Depth: 400 mm

Version: Aluminium tray. Load capacity max. 40 kg per tray. A U-rail is welded to the underside for a stop and for stiffening. Height of long-side edge turn-up 30 mm. Aluminium trays are unpainted. - Suitable for : Cantilever arm rack No. 991711 − 991718, individual cantilever arms No. 991720. - Shelf load capacity / maximum distributed shelf load (on metal): 40 kg - Width: 1250 mm - Height of long-side edge turn-up: 30 mm

Details
Description
Dimensions
1.250,000x390,000x48,000 mm
Weight
5 kg
Thickness
48,000
Length
1.250,000
Import Code Number
73089098
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Aluminium tray, Depth: 400 mm
Aluminium tray, Depth: 400 mm
Aluminium tray, Depth: 400 mm
Aluminium tray, Depth: 400 mm