Synchronised fluteless machine tap with oil grooves Solid carbide IC, TiAlN, M: M5

139244 M5

Synchronised fluteless machine tap with oil grooves Solid carbide IC, TiAlN, M: M5
Synchronised fluteless machine tap with oil grooves Solid carbide IC, TiAlN, M: M5

Version: Special polygon geometry and shank to DIN 6535-HA for use on machines with synchronised spindle drives. With oil grooves; optimal lubrication effect even in deeper threads. Special solid carbide tool material for high cutting speeds and long tool life. TiAlN and anti-friction coating ensure low wear and low tendency to edge build-up. With axial internal coolant supply; advantageous / sufficient for blind hole machining. - Note: For use on synchronised spindles, the GARANT quick-change tapping chuck No. 338100 − 338121 with minimum length adjustment (MLA) ensures very high process reliability. - Thread type: M - Flank angle: 60 degrees - Tool material: Solid carbide - Norm: Manufacturer’s standard - Thread standard: DIN 13 - Taper lead form: C - Tolerance class: ISO 2X 6HX - Thread pitch: 0.8 mm - Overall length L tot : 70 mm - Shank ⌀: 6 mm - Shank square: 4.9 mm - Tapping hole ⌀ with guide value: 4.65 mm

Details
Description
Dimensions
86,000x10,000x9,000 mm
Weight
0.024 kg
Thickness
9,000
Length
86,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Synchronised fluteless machine tap with oil grooves Solid carbide IC, TiAlN, M: M5
Synchronised fluteless machine tap with oil grooves Solid carbide IC, TiAlN, M: M5