Master Tap machine taps HSS-E-PM IC / Form C, TiAlN, M: M20

135734 M20

Master Tap machine taps HSS-E-PM IC / Form C, TiAlN, M: M20
Master Tap machine taps HSS-E-PM IC / Form C, TiAlN, M: M20

Version: High-performance tap, specially developed for good process reliability in stainless and acid-resistant steels and duplex materials. The 45° helix angle of the flutes facilitated chip formation especially in ductile austenitic CrNi steels.HSS-E-PM tool material for a high degree of wear resistanceThe latest generation of TiALN multi-layer coatingParameterised flute geometry for optimum chip formation and torsional stiffness With internal coolant supply - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 45 degrees - Skaft: Plain shank with h9 - Through-coolant: yes - Thread type: M - Tool material: HSS E PM - Norm: DIN 376 - Tolerance class: ISO 2X 6HX - Thread pitch: 2.5 mm - Overall length L tot : 140 mm - Shank ⌀: 16 mm - Shank square: 12 mm - Tapping hole ⌀: 17.5 mm

Details
Description
Dimensions
138,000x23,000x25,000 mm
Weight
0.163 kg
Thickness
25,000
Length
138,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Tap machine taps HSS-E-PM IC / Form C, TiAlN, M: M20
Master Tap machine taps HSS-E-PM IC / Form C, TiAlN, M: M20