Master Tap machine tap HSS-E-PM Form C 6HX, AlTiX, M: M2

135960 M2

Master Tap machine tap HSS-E-PM Form C 6HX, AlTiX, M: M2
Master Tap machine tap HSS-E-PM Form C 6HX, AlTiX, M: M2

Version: Universal taps, designed for use in a wide spectrum of materials with high process reliability.HSS-E-PM tool material for a high degree of wear resistance.Reduced coefficient of friction due to the new high-performance coating.Special geometry for optimum swarf evacuation. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E PM - Norm: DIN 371 - Tolerance class: ISO 2X 6HX - Thread pitch: 0.4 mm - Overall length L tot : 45 mm - Shank ⌀: 2.8 mm - Shank square: 2.1 mm - Tapping hole ⌀: 1.6 mm

Details
Description
Dimensions
78,000x8,000x10,000 mm
Weight
0.003 kg
Thickness
10,000
Length
78,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Tap machine tap HSS-E-PM Form C 6HX, AlTiX, M: M2
Master Tap machine tap HSS-E-PM Form C 6HX, AlTiX, M: M2