Master Tap machine tap HSS-E-PM, TiAlN, inch: G5/8

137750 G5/8

Master Tap machine tap HSS-E-PM, TiAlN, inch: G5/8
Master Tap machine tap HSS-E-PM, TiAlN, inch: G5/8

Version: GARANT Master Tap INOX: High-performance tap, specially developed for good process reliability in stainless and acid-resistant steels and duplex materials. The 45° helix angle of the flutes facilitated chip formation especially in ductile austenitic CrNi steels.HSS-E-PM tool material for a high degree of wear resistanceThe latest generation of TiALN multi-layer coatingParameterised flute geometry for optimum chip formation and torsional stiffness - Application: For Whitworth parallel pipe threads DIN-ISO 228/1 (threads that do not form a seal within the connection). - Thread type: G - Flank angle: 55 degrees - Norm: DIN 5156 - Taper lead form: C - Helix angle: 45 degrees - Skaft: Plain shank with h9 - Tool material: HSS E PM - Threads per inch: 14 - Thread ⌀: 22.91 mm - Overall length L tot : 125 mm - Shank ⌀: 18 mm - Shank square: 14.5 mm - Tapping hole ⌀: 21 mm

Details
Description
Dimensions
125,000x28,000x30,000 mm
Weight
0.212 kg
Thickness
30,000
Length
125,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Master Tap machine tap HSS-E-PM, TiAlN, inch: G5/8
Master Tap machine tap HSS-E-PM, TiAlN, inch: G5/8