Machine taps extra long HSS-E 6H, uncoated, M: M20

134660 M20

Machine taps extra long HSS-E 6H, uncoated, M: M20
Machine taps extra long HSS-E 6H, uncoated, M: M20

Version: With extra long shank. ≤ M10:Shank to DIN 371; ≥ M12:Shank to DIN 376. - Advantage: Designed for tapping threads where access is difficult. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E - Norm: Manufacturer’s standard - Tolerance class: ISO 2 6H - Thread pitch: 2.5 mm - Overall length L tot : 280 mm - Shank ⌀: 16 mm - Shank square: 12 mm - Tapping hole ⌀: 17.5 mm

Details
Description
Dimensions
283,000x22,000x24,000 mm
Weight
0.423 kg
Thickness
24,000
Length
283,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine taps extra long HSS-E 6H, uncoated, M: M20
Machine taps extra long HSS-E 6H, uncoated, M: M20