Machine taps HSS-E Form C, TiCN, M: M4

135955 M4

Machine taps HSS-E Form C, TiCN, M: M4
Machine taps HSS-E Form C, TiCN, M: M4

Version: Form C (2−3 turns lead chamfer). For particularly high hardness and toughness expectations. - Note: NEW GENERATION AVAILABLE! Recommended successor products are No. 135960 − 136158. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E - Norm: DIN 371 - Tolerance class: ISO 2 6H - Thread pitch: 0.7 mm - Overall length L tot : 63 mm - Shank ⌀: 4.5 mm - Shank square: 3.4 mm - Tapping hole ⌀: 3.3 mm

Details
Description
Dimensions
80,000x12,000x12,000 mm
Weight
0.008 kg
Thickness
12,000
Length
80,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Machine taps HSS-E Form C, TiCN, M: M4
Machine taps HSS-E Form C, TiCN, M: M4