Machine taps, vaporised, M: M16

135150 M16

Machine taps, vaporised, M: M16
Machine taps, vaporised, M: M16

Version: With conically offset guide thread (3 − 4 full threads, then tapered towards the rear). Particularly for recessed blind hole threads where the swarf generated remains in the tap flutes. - Advantage: The tapered guide section allows the tap to be reversed with greatly reduced risk of chips jamming and causing damage to the tap. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 2 mm - Overall length L tot : 110 mm - Shank ⌀: 12 mm - Shank square: 9 mm - Tapping hole ⌀: 14 mm

Details
Description
Dimensions
130,000x25,000x20,000 mm
Weight
0.095 kg
Thickness
20,000
Length
130,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine taps, vaporised, M: M16
Machine taps, vaporised, M: M16