Machine taps, uncoated, Mx pitch: 12X1,5

136250 12X1,5

Machine taps, uncoated, Mx pitch: 12X1,5
Machine taps, uncoated, Mx pitch: 12X1,5

Version: Sturdy design, with 15° right-hand chip flutes. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 15 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: MF - Tool material: HSS E - Norm: DIN 374 - Tolerance class: ISO 2 6H - Thread pitch: 1.5 mm - Overall length L tot : 100 mm - Shank ⌀: 9 mm - Shank square: 7 mm - Tapping hole ⌀: 10.5 mm

Details
Description
Dimensions
128,000x20,000x17,000 mm
Weight
0.053 kg
Thickness
17,000
Length
128,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine taps, uncoated, Mx pitch: 12X1,5
Machine taps, uncoated, Mx pitch: 12X1,5