Machine tap with interrupted thread, uncoated, M: M20

131650 M20

Machine tap with interrupted thread, uncoated, M: M20
Machine tap with interrupted thread, uncoated, M: M20

Version: Spiral point. With interrupted thread, this reduces torque and improves distribution of the lubricant. - Advantage: Ideally suited for use on resilient materials and thin-walled components. Low frictional resistance, thus no material deformation is caused. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 2.5 mm - Overall length L tot : 140 mm - Shank ⌀: 16 mm - Shank square: 12 mm - Tapping hole ⌀: 17.5 mm

Details
Description
Dimensions
142,000x25,000x25,000 mm
Weight
0.217 kg
Thickness
25,000
Length
142,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap with interrupted thread, uncoated, M: M20
Machine tap with interrupted thread, uncoated, M: M20