Machine tap for wire thread inserts HSS-E-PM, TiCN, EG-M: EG-M6

138200 EG-M6

Machine tap for wire thread inserts HSS-E-PM, TiCN, EG-M: EG-M6
Machine tap for wire thread inserts HSS-E-PM, TiCN, EG-M: EG-M6

Version: Tap to DIN 40435 (similar to DIN 371 / DIN 376). Achieves outstanding tool life, due to high-quality substrate and TiCN coating. For wide application range of different materials. - Application: For production of AC mounting thread to metric ISO threads DIN 8140 for STI (Screw Thread Insert) wire thread inserts. - Note: Please ensure without fail to state the correct tapping drill ⌀ (see table)! - Thread type: EG-M - Flank angle: 60 degrees - Taper lead form: E - Helix angle: 45 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Tool material: HSS E PM - Norm: DIN 40435 - Tolerance class: 6H mod. - Thread pitch: 1 mm - Overall length L tot : 90 mm - Shank ⌀: 8 mm - Shank square: 6.2 mm - Tapping hole ⌀: 6.3 mm

Details
Description
Dimensions
115,000x15,000x15,000 mm
Weight
0.031 kg
Thickness
15,000
Length
115,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap for wire thread inserts HSS-E-PM, TiCN, EG-M: EG-M6
Machine tap for wire thread inserts HSS-E-PM, TiCN, EG-M: EG-M6