Machine tap for synchronised spindles HSS-E-PM internal cooling, DLC, M: M16

131128 M16

Machine tap for synchronised spindles HSS-E-PM internal cooling, DLC, M: M16
Machine tap for synchronised spindles HSS-E-PM internal cooling, DLC, M: M16

Version: Sturdy design with spiral point and shank to DIN 1835-B.Special geometry for use on machines with synchronised spindle drives. Guidance is provided by the synchronising spindle of the machine. With the latest generation of special DLC coating sp2 for optimum tool life. For use with emulsion (fat content minimum 8%). With internal coolant supply for maximum tool life. - Note: For use on synchronised spindles, the GARANT quick-change tapping chuck No. 338100 − 338121 with minimum length adjustment (MLA) ensures very high process reliability. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: DIN 1835 B with h6 - Through-coolant: true - Application for type of drilling: up to 2.5xD for through holes - Thread type: M - Tool material: HSS E PM - Norm: Manufacturer’s standard - Tolerance class: ISO 2X 6HX - Thread pitch: 2 mm - Overall length L tot : 110 mm - Shank ⌀: 12 mm - Shank square: 9 mm - Tapping hole ⌀: 14 mm

Details
Description
Dimensions
128,000x25,000x25,000 mm
Weight
0.098 kg
Thickness
25,000
Length
128,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap for synchronised spindles HSS-E-PM internal cooling, DLC, M: M16
Machine tap for synchronised spindles HSS-E-PM internal cooling, DLC, M: M16