Machine tap for synchronised spindles HSS-E-PM IC / Form C, DLC, M: M8

134285 M8

Machine tap for synchronised spindles HSS-E-PM IC / Form C, DLC, M: M8
Machine tap for synchronised spindles HSS-E-PM IC / Form C, DLC, M: M8

Version: Sturdy version with right-hand helix and shank to DIN 1835-B.Special geometry for use on machines with synchronised spindle drives. The tap is controlled by the synchronising spindle of the machine. With the latest generation of special DLC coating sp2 for optimum tool life. For use with emulsion (fat content minimum 8%). With internal coolant supply for maximum tool life. - Note: For use on synchronised spindles, the GARANT quick-change tapping chuck No. 338100 βˆ’ 338121 with minimum length adjustment (MLA) ensures maximum process reliability. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: DIN 1835 B to h6 - Through-coolant: true - Thread type: M - Tool material: HSS E PM - Norm: Manufacturer’s standard - Tolerance class: ISO 2X 6HX - Thread pitch: 1.25 mm - Overall length L tot : 90 mm - Shank βŒ€: 8 mm - Shank square: 6.2 mm - Tapping hole βŒ€: 6.8 mm

Details
Description
Dimensions
115,000x12,000x12,000 mm
Weight
0.027 kg
Thickness
12,000
Length
115,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap for synchronised spindles HSS-E-PM IC / Form C, DLC, M: M8
Machine tap for synchronised spindles HSS-E-PM IC / Form C, DLC, M: M8