Machine tap for synchronised spindles HSS-E-PM Form E, TiAlN, Mx pitch: 14X1,5

137183 14X1,5

Machine tap for synchronised spindles HSS-E-PM Form E, TiAlN, Mx pitch: 14X1,5
Machine tap for synchronised spindles HSS-E-PM Form E, TiAlN, Mx pitch: 14X1,5

Version: Sturdy version with right-hand helix and shank to DIN 1835-B. Special geometry for general-purpose use on machines with synchronised spindle drive. The tap is controlled by the synchronising spindle of the machine. Special TiAlN-S coating for optimum tool life. For use with emulsion (fat content minimum 8%). Form E (lead chamfer: 1.5 - 2 turns) for the deepest possible thread depths. - Note: For use on synchronised spindles, the GARANT quick-change tapping chuck No. 338100 − 338121 with minimum length adjustment (MLA) ensures very high process reliability. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: E - Helix angle: 40 degrees - Skaft: DIN 1835 B with h6 - Through-coolant: false - Thread type: MF - Tool material: HSS E PM - Norm: Manufacturer’s standard - Tolerance class: ISO 2X 6HX - Thread pitch: 1.5 mm - Overall length L tot : 100 mm - Shank ⌀: 12 mm - Shank square: 9 mm - Tapping hole ⌀: 12.5 mm

Details
Description
Dimensions
128,000x20,000x17,000 mm
Weight
0.08 kg
Thickness
17,000
Length
128,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap for synchronised spindles HSS-E-PM Form E, TiAlN, Mx pitch: 14X1,5
Machine tap for synchronised spindles HSS-E-PM Form E, TiAlN, Mx pitch: 14X1,5