Machine tap for synchronised spindles HSS-E-PM Form C, TiAlN, M: M6

132555 M6

Machine tap for synchronised spindles HSS-E-PM Form C, TiAlN, M: M6
Machine tap for synchronised spindles HSS-E-PM Form C, TiAlN, M: M6

Version: Sturdy design with shank to DIN 1835-B.Special geometry for use on machines with synchronised spindle drives. The tap is controlled by the synchronising spindle of the machine. Special TiAlN coating for optimum tool life. For use with emulsion (fat content minimum 8 %). Also outstandingly suitable for bainite cast iron (ADI). - Note: For use on synchronised spindles, the GARANT quick-change tapping chuck No. 338100 − 338121 with minimum length adjustment (MLA) ensures maximum process reliability. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Skaft: DIN 1835 B with h6 - Through-coolant: false - Application for type of drilling: up to 2.5xD for blind holes and through holes - Thread type: M - Tool material: HSS E PM - Norm: Manufacturer’s standard - Tolerance class: ISO 2X 6HX - Thread pitch: 1 mm - Overall length L tot : 80 mm - Shank ⌀: 6 mm - Shank square: 4.9 mm - Tapping hole ⌀: 5 mm

Details
Description
Dimensions
95,000x13,000x10,000 mm
Weight
0.016 kg
Thickness
10,000
Length
95,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap for synchronised spindles HSS-E-PM Form C, TiAlN, M: M6
Machine tap for synchronised spindles HSS-E-PM Form C, TiAlN, M: M6