Machine tap HSS-E-PM Form CS, uncoated, M: M8

131290 M8

Machine tap HSS-E-PM Form CS, uncoated, M: M8
Machine tap HSS-E-PM Form CS, uncoated, M: M8

Version: With spiral point. (Form CS) 2 − -3 turns chamfer lead − with spiral point. - Advantage: Greater wear resistance. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: CS - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E PM - Norm: DIN 371 - Tolerance class: ISO 2 6H - Thread pitch: 1.25 mm - Overall length L tot : 90 mm - Shank ⌀: 8 mm - Shank square: 6.2 mm - Tapping hole ⌀: 6.8 mm

Details
Description
Dimensions
115,000x15,000x15,000 mm
Weight
0.033 kg
Thickness
15,000
Length
115,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E-PM Form CS, uncoated, M: M8
Machine tap HSS-E-PM Form CS, uncoated, M: M8