Machine tap HSS-E-PM Form B 6HX, TiCN, M: M3

132170 M3

Machine tap HSS-E-PM Form B 6HX, TiCN, M: M3
Machine tap HSS-E-PM Form B 6HX, TiCN, M: M3

Version: Strong spiral point. Guide section with oil grooves, but without chip flutes. For use with emulsion (fat content minimum 8%). - Note: NEW GENERATION AVAILABLE! Recommended successor product is No. 132180. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 2xD for through holes - Thread type: M - Tool material: HSS E PM - Norm: DIN 371 - Tolerance class: ISO 2X 6HX - Thread pitch: 0.5 mm - Overall length L tot : 56 mm - Shank ⌀: 3.5 mm - Shank square: 2.7 mm - Tapping hole ⌀: 2.5 mm

Details
Description
Dimensions
79,000x12,000x12,000 mm
Weight
0.006 kg
Thickness
12,000
Length
79,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E-PM Form B 6HX, TiCN, M: M3
Machine tap HSS-E-PM Form B 6HX, TiCN, M: M3