Machine tap HSS-E-PM Form B, uncoated, M: M16

131280 M16

Machine tap HSS-E-PM Form B, uncoated, M: M16
Machine tap HSS-E-PM Form B, uncoated, M: M16

Version: With spiral point. - Advantage: Greater wear resistance. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E PM - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 2 mm - Overall length L tot : 110 mm - Shank ⌀: 12 mm - Shank square: 9 mm - Tapping hole ⌀: 14 mm

Details
Description
Dimensions
124,000x22,000x22,000 mm
Weight
0.105 kg
Thickness
22,000
Length
124,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E-PM Form B, uncoated, M: M16
Machine tap HSS-E-PM Form B, uncoated, M: M16