Machine tap HSS-E-PM, TiN / vaporised, M: M24

135375 M24

Machine tap HSS-E-PM, TiN / vaporised, M: M24
Machine tap HSS-E-PM, TiN / vaporised, M: M24

Version: For use with emulsion (fat content minimum 8%). For use with emulsion (fat content minimum 8%). - Recommendation: For TOOLOX and HARDOX materials we recommend deviating from the DIN data (see table) by drilling the tapping hole ⌀ 0.05 to 0.3 mm larger. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E PM - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 3 mm - Overall length L tot : 160 mm - Shank ⌀: 18 mm - Shank square: 14.5 mm - Tapping hole ⌀: 21 mm

Details
Description
Dimensions
162,000x28,000x28,000 mm
Weight
0.3 kg
Thickness
28,000
Length
162,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E-PM, TiN / vaporised, M: M24
Machine tap HSS-E-PM, TiN / vaporised, M: M24