Machine tap HSS-E Form CS, TiN, M: M14

132700 M14

Machine tap HSS-E Form CS, TiN, M: M14
Machine tap HSS-E Form CS, TiN, M: M14

Version: Spiral point with oil grooves. Guide section with oil grooves, but without chip flutes. Low tendency to edge build-up. (Form CS) 2 − 3 turns chamfer lead − With spiral point. - Tolerance class: ISO 2 6H - Advantage: Particularly strong, optimal self-guidance. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: CS - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 2 mm - Overall length L tot : 110 mm - Shank ⌀: 11 mm - Tapping hole ⌀: 12 mm

Details
Description
Dimensions
126,000x17,000x17,000 mm
Weight
0.088 kg
Thickness
17,000
Length
126,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E Form CS, TiN, M: M14
Machine tap HSS-E Form CS, TiN, M: M14