Machine tap HSS-E Form B, uncoated, Mx pitch: 8X0,75

132840 8X0,75

Machine tap HSS-E Form B, uncoated, Mx pitch: 8X0,75
Machine tap HSS-E Form B, uncoated, Mx pitch: 8X0,75

Version: With spiral point. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: MF - Tool material: HSS E - Norm: DIN 374 - Tolerance class: ISO 2 6H - Thread pitch: 0.75 mm - Overall length L tot : 80 mm - Shank ⌀: 6 mm - Shank square: 4.9 mm - Tapping hole ⌀: 7.2 mm

Details
Description
Dimensions
115,000x12,000x12,000 mm
Weight
0.023 kg
Thickness
12,000
Length
115,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Machine tap HSS-E Form B, uncoated, Mx pitch: 8X0,75
Machine tap HSS-E Form B, uncoated, Mx pitch: 8X0,75