Machine tap HSS-E Form B, uncoated, Mx pitch: 18X1

132840 18X1

Machine tap HSS-E Form B, uncoated, Mx pitch: 18X1
Machine tap HSS-E Form B, uncoated, Mx pitch: 18X1

Version: With spiral point. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: MF - Tool material: HSS E - Norm: DIN 374 - Tolerance class: ISO 2 6H - Thread pitch: 1 mm - Overall length L tot : 110 mm - Shank ⌀: 14 mm - Shank square: 11 mm - Tapping hole ⌀: 17 mm

Details
Description
Dimensions
130,000x25,000x20,000 mm
Weight
0.14 kg
Thickness
20,000
Length
130,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Machine tap HSS-E Form B, uncoated, Mx pitch: 18X1
Machine tap HSS-E Form B, uncoated, Mx pitch: 18X1