Machine tap HSS-E Form B, TiCN, M: M3

132720 M3

Machine tap HSS-E Form B, TiCN, M: M3
Machine tap HSS-E Form B, TiCN, M: M3

Version: Spiral point with oil grooves. Guide section with oil grooves, but without chip flutes. For particularly high hardness and toughness expectations. - Tolerance class: ISO 2 6H - Advantage: Particularly strong, optimal self-guidance. - Note: NEW GENERATION AVAILABLE! Recommended successor products are No. 132721-132724. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E - Norm: DIN 371 - Tolerance class: ISO 2 6H - Thread pitch: 0.5 mm - Overall length L tot : 56 mm - Shank ⌀: 3.5 mm - Tapping hole ⌀: 2.5 mm

Details
Description
Dimensions
78,000x10,000x10,000 mm
Weight
0.006 kg
Thickness
10,000
Length
78,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E Form B, TiCN, M: M3
Machine tap HSS-E Form B, TiCN, M: M3