Machine tap HSS-E, nitrided and vaporised, M: M4

131920 M4

Machine tap HSS-E, nitrided and vaporised, M: M4
Machine tap HSS-E, nitrided and vaporised, M: M4

Version: With spiral point. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E - Norm: DIN 371 - Tolerance class: ISO 2X 6HX - Thread pitch: 0.7 mm - Overall length L tot : 63 mm - Shank ⌀: 4.5 mm - Shank square: 3.4 mm - Tapping hole ⌀: 3.3 mm

Details
Description
Dimensions
90,000x10,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
90,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap HSS-E, nitrided and vaporised, M: M4
Machine tap HSS-E, nitrided and vaporised, M: M4