Machine tap Form B DIN 376, uncoated, M: M22

131200 M22

Machine tap Form B DIN 376, uncoated, M: M22
Machine tap Form B DIN 376, uncoated, M: M22

Version: With spiral point. All sizes: Shank to DIN 376(= shank ⌀ tapered), thus suitable for greater operating depths Sizes M2; M2.5; M3 without square. - ISO 2 6H HSS-E - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 2.5 mm - Overall length L tot : 140 mm - Shank ⌀: 18 mm - Shank square: 14.5 mm - Tapping hole ⌀: 19.5 mm

Details
Description
Dimensions
142,000x27,000x27,000 mm
Weight
0.27 kg
Thickness
27,000
Length
142,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap Form B DIN 376, uncoated, M: M22
Machine tap Form B DIN 376, uncoated, M: M22