Machine tap Form B DIN 371, uncoated, M: M1,6

131150 M1,6

Machine tap Form B DIN 371, uncoated, M: M1,6
Machine tap Form B DIN 371, uncoated, M: M1,6

Version: With spiral point. Size M2.3 and M2.6 to old DIN profile. - ISO 2 6H HSS-E - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: B - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for through holes - Thread type: M - Tool material: HSS E - Norm: DIN 371 - Tolerance class: ISO 2 6H - Thread pitch: 0.35 mm - Overall length L tot : 40 mm - Shank ⌀: 2.5 mm - Shank square: 2.1 mm - Tapping hole ⌀: 1.25 mm

Details
Description
Dimensions
63,000x10,000x9,000 mm
Weight
0.003 kg
Thickness
9,000
Length
63,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap Form B DIN 371, uncoated, M: M1,6
Machine tap Form B DIN 371, uncoated, M: M1,6