Machine tap, vaporised, inch: G1/2

137450 G1/2

Machine tap, vaporised, inch: G1/2
Machine tap, vaporised, inch: G1/2

Version: Surface vaporised for reduced edge build-up. - HSS-E - Application: For Whitworth parallel pipe threads DIN-ISO 228/1 (threads that do not form a seal within the connection). - Thread type: G - Flank angle: 55 degrees - Norm: DIN 5156 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Tool material: HSS E - Threads per inch: 14 - Thread ⌀: 20.96 mm - Overall length L tot : 125 mm - Shank ⌀: 16 mm - Shank square: 12 mm - Tapping hole ⌀: 19 mm

Details
Description
Dimensions
130,000x30,000x30,000 mm
Weight
0.175 kg
Thickness
30,000
Length
130,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap, vaporised, inch: G1/2
Machine tap, vaporised, inch: G1/2