Machine tap, TiN, UNF: 10-32

138005 10-32

Machine tap, TiN, UNF: 10-32
Machine tap, TiN, UNF: 10-32

Version: Sturdy design, with 20° right-hand chip flutes. With special TiN coating, for stainless and acid-resistant steels. For use with emulsion (fat content minimum 8%). - Application: For UNF uniform fine threads ASME − B1.1. - Flank angle: 60 degrees - Tolerance class: 2B - Taper lead form: C - Helix angle: 20 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: UNF - Tool material: HSS E - Norm: DIN 374 - Threads per inch: 32 - Thread ⌀: 4.83 mm - Overall length L tot : 70 mm - Shank ⌀: 3.5 mm - Shank square: 2.7 mm - Tapping hole ⌀: 4.1 mm

Details
Description
Dimensions
94,000x10,000x10,000 mm
Weight
0.007 kg
Thickness
10,000
Length
94,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap, TiN, UNF: 10-32
Machine tap, TiN, UNF: 10-32