Machine tap, TiCN, M: M4

135370 M4

Machine tap, TiCN, M: M4
Machine tap, TiCN, M: M4

Version: With strong right-hand chip flutes, for optimum swarf evacuation. For use with emulsion (fat content minimum 8%). Improved wear characteristics due to optimised HSS-E tool material - Recommendation: For TOOLOX materials we recommend deviating from the DIN data (see table) by drilling the tapping hole ⌀ 0.05 to 0.3 mm larger. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E - Norm: DIN 371 - Tolerance class: ISO 2 6H - Thread pitch: 0.7 mm - Overall length L tot : 63 mm - Shank ⌀: 4.5 mm - Shank square: 3.4 mm - Tapping hole ⌀: 3.3 mm

Details
Description
Dimensions
92,000x10,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
92,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap, TiCN, M: M4
Machine tap, TiCN, M: M4