Machine tap, TiCN, M: M12

135320 M12

Machine tap, TiCN, M: M12
Machine tap, TiCN, M: M12

Version: With strong right-hand chip flutes, for optimum swarf evacuation. For use with emulsion (fat content minimum 8%). - Recommendation: For TOOLOX materials we recommend deviating from the DIN data (see table) by drilling the tapping hole ⌀ 0.05 to 0.3 mm larger. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Helix angle: 40 degrees - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: M - Tool material: HSS E - Norm: DIN 376 - Tolerance class: ISO 2 6H - Thread pitch: 1.75 mm - Overall length L tot : 110 mm - Shank ⌀: 9 mm - Shank square: 7 mm - Tapping hole ⌀: 10.2 mm

Details
Description
Dimensions
125,000x20,000x20,000 mm
Weight
0.056 kg
Thickness
20,000
Length
125,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Machine tap, TiCN, M: M12
Machine tap, TiCN, M: M12