Hand tap set, uncoated, Mx pitch: 24X2

130470 24X2

Hand tap set, uncoated, Mx pitch: 24X2
Hand tap set, uncoated, Mx pitch: 24X2

Version: 2−piece set comprising taper and plug tap.Thread ground with radial thread relief. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: C - Taper lead form: D - Skaft: Plain shank with h9 - Through-coolant: false - Thread type: MF - Tool material: HSS - Norm: DIN 2181 - Tolerance class: ISO 2 6H - Thread pitch: 2 mm - Overall length L tot : 90 mm - Shank ⌀: 18 mm - Shank square: 14.5 mm - Tapping hole ⌀: 22 mm

Details
Description
Dimensions
80,000x135,000x30,000 mm
Weight
0.403 kg
Thickness
30,000
Length
80,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hand tap set, uncoated, Mx pitch: 24X2
Hand tap set, uncoated, Mx pitch: 24X2