Hand tap set, uncoated, M: M12

130200 M12

Hand tap set, uncoated, M: M12
Hand tap set, uncoated, M: M12

Version: Set of three, consisting of taper, second, and plug tap. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: A - Taper lead form: D - Taper lead form: C - Skaft: Plain shank with h9 - Thread type: M - Tool material: HSS - Norm: DIN 352 - Tolerance class: ISO 2 6H - Thread pitch: 1.75 mm - Overall length L tot : 70 mm - Shank ⌀: 9 mm - Shank square: 7 mm - Tapping hole ⌀: 10.2 mm

Details
Description
Dimensions
47,000x95,000x15,000 mm
Weight
0.115 kg
Thickness
15,000
Length
47,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Hand tap set, uncoated, M: M12
Hand tap set, uncoated, M: M12