Hand tap set, uncoated, M: M1

130150 M1

Hand tap set, uncoated, M: M1
Hand tap set, uncoated, M: M1

Version: Set of three, consisting of taper, second, and plug tap. Size M2.3 and M2.6 to old DIN profile. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: A - Taper lead form: D - Taper lead form: C - Skaft: Plain shank with h9 - Thread type: M - Tool material: HSS - Norm: DIN 352 - Tolerance class: ISO 1 4H - Thread pitch: 0.25 mm - Overall length L tot : 80 mm - Shank ⌀: 2.5 mm - Shank square: 2.1 mm - Tapping hole ⌀: 0.75 mm

Details
Description
Dimensions
71,000x22,000x12,000 mm
Weight
0.01 kg
Thickness
12,000
Length
71,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hand tap set, uncoated, M: M1
Hand tap set, uncoated, M: M1