Hand tap, single Taper tap, uncoated, M: M4

130160 M4

Hand tap, single Taper tap, uncoated, M: M4
Hand tap, single Taper tap, uncoated, M: M4

Version: Size M2.3 and M2.6 to old DIN profile. - Flank angle: 60 degrees - Thread standard: DIN 13 - Taper lead form: A - Skaft: Plain shank with h9 - Through-coolant: false - Application for type of drilling: up to 3xD for blind holes and through holes - Thread type: M - Tool material: HSS - Norm: DIN 352 - Tolerance class: ISO 2 6H - Thread pitch: 0.7 mm - Overall length L tot : 40 mm - Shank ⌀: 4.5 mm - Shank square: 3.4 mm - Tapping hole ⌀: 3.3 mm

Details
Description
Dimensions
78,000x10,000x9,000 mm
Weight
0.006 kg
Thickness
9,000
Length
78,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Hand tap, single Taper tap, uncoated, M: M4
Hand tap, single Taper tap, uncoated, M: M4