Fluteless machine tap with oil grooves HSS-E-PM Form C 6HX, TiAlN, M: M16

139171 M16

Fluteless machine tap with oil grooves HSS-E-PM Form C 6HX, TiAlN, M: M16
Fluteless machine tap with oil grooves HSS-E-PM Form C 6HX, TiAlN, M: M16

Version: DIN 2174 (≈ DIN 371 ≤ M10; ≈ DIN 376 ≥ M12). With oil grooves; optimum lubrication effect even in deeper threads. Tolerance class: ISO 2X/6HX. The innovative polygon form permits a wide application spectrum. The multi-function layer structure achieves maximum service life even in high-tensile materials. Special TiAlN coating, highly suitable for aluminium alloys. - Thread type: M - Flank angle: 60 degrees - Tool material: HSS E PM - Norm: DIN 2174 - Thread standard: DIN 13 - Taper lead form: C - Tolerance class: ISO 2X 6HX - Thread pitch: 2 mm - Overall length L tot : 110 mm - Shank ⌀: 12 mm - Shank square: 9 mm - Tapping hole ⌀ with guide value: 15.1 mm

Details
Description
Dimensions
130,000x23,000x23,000 mm
Weight
0.114 kg
Thickness
23,000
Length
130,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Fluteless machine tap with oil grooves HSS-E-PM Form C 6HX, TiAlN, M: M16
Fluteless machine tap with oil grooves HSS-E-PM Form C 6HX, TiAlN, M: M16