Fluteless machine tap with oil grooves HSS-E-PM Form C 6GX, TiN, M: M3

139190 M3

Fluteless machine tap with oil grooves HSS-E-PM Form C 6GX, TiN, M: M3
Fluteless machine tap with oil grooves HSS-E-PM Form C 6GX, TiN, M: M3

Version: DIN 2174 (≈ DIN 371 ≤ M10; ≈ DIN 376 ≥ M12). With oil grooves; optimum lubrication effect even in deeper threads. Tolerance class: ISO 3X / 6GX = Oversize 0.02 − 0.04 mm. The innovative polygon form permits a wide application spectrum. The multi-function layer structure achieves maximum service life even in high-tensile materials. - Application: For components which are galvanised after threading or which shrink slightly when hardened. - Thread type: M - Flank angle: 60 degrees - Tool material: HSS E PM - Norm: DIN 2174 - Thread standard: DIN 13 - Taper lead form: C - Tolerance class: ISO 3X 6GX - Thread pitch: 0.5 mm - Overall length L tot : 56 mm - Shank ⌀: 3.5 mm - Shank square: 2.7 mm - Tapping hole ⌀ with guide value: 2.8 mm

Details
Description
Dimensions
78,000x10,000x10,000 mm
Weight
0.005 kg
Thickness
10,000
Length
78,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Fluteless machine tap with oil grooves HSS-E-PM Form C 6GX, TiN, M: M3
Fluteless machine tap with oil grooves HSS-E-PM Form C 6GX, TiN, M: M3