Fluteless machine tap with oil grooves HSS-E, TiAlN, Mx pitch: 12X1,5

139372 12X1,5

Fluteless machine tap with oil grooves HSS-E, TiAlN, Mx pitch: 12X1,5
Fluteless machine tap with oil grooves HSS-E, TiAlN, Mx pitch: 12X1,5

Version: DIN 2174 (≈ DIN 374). With oil grooves; optimum lubrication effect even in deeper threads. High performance TiAlN and anti-friction coating for correspondingly longer tool life. - Thread type: MF - Flank angle: 60 degrees - Tool material: HSS E - Norm: DIN 2174 - Thread standard: DIN 13 - Taper lead form: C - Tolerance class: ISO 2X 6HX - Thread pitch: 1.5 mm - Overall length L tot : 100 mm - Shank ⌀: 9 mm - Shank square: 7 mm - Tapping hole ⌀ with guide value: 11.35 mm

Details
Description
Dimensions
127,000x18,000x18,000 mm
Weight
0.062 kg
Thickness
18,000
Length
127,000
Import Code Number
82074010
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Fluteless machine tap with oil grooves HSS-E, TiAlN, Mx pitch: 12X1,5
Fluteless machine tap with oil grooves HSS-E, TiAlN, Mx pitch: 12X1,5