Tri-square screwdriver bit, long, 1/2 inch, for screws: M12

642950 M12

Tri-square screwdriver bit, long, 1/2 inch, for screws: M12
Tri-square screwdriver bit, long, 1/2 inch, for screws: M12

Version: High quality products made of two parts. Hardened body for receiving and transferring drive energy. Closely toleranced square drive for a safe and wobble-free fit on the drive tool. Square socket drives to DIN 3120. - Standard: DIN 2324 - Material: Chrome vanadium steel, chrome-plated. - Note re advertising text: - Square drive: 1/2 inch - ⌀ drive end: 24 mm - Length: 140 mm

Details
Description
Dimensions
141,000x25,000x25,000 mm
Weight
0.177 kg
Thickness
25,000
Length
141,000
Import Code Number
82079030
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Tri-square screwdriver bit, long, 1/2 inch, for screws: M12
Tri-square screwdriver bit, long, 1/2 inch, for screws: M12