Torx screwdriver bit, 3/8 inch short, Torx profile: TX9

637560 TX9

Torx screwdriver bit, 3/8 inch short, Torx profile: TX9
Torx screwdriver bit, 3/8 inch short, Torx profile: TX9

Version: Forged from high quality steel, internally bevelled for easy fitting to bolt heads. Square socket drives to DIN 3120. Optimum grain orientation due to special forging process. Hardened in an oil bath, stress-relieved and distortion-free for a precision fit. Smoothed finish. Bit made from high-alloy special steel, bright finished. - Standard: DIN 7422 - Material: HPQ high performance steel, non-flaking chrome-plated over nickel. - Note re advertising text: - Square drive: 3/8 inch - Profile size A: 2.5 mm - ⌀ drive end: 17.8 mm - Length: 49 mm

Details
Description
Dimensions
47,000x15,000x19,000 mm
Weight
0.04 kg
Thickness
19,000
Length
47,000
Import Code Number
82042000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Torx screwdriver bit, 3/8 inch short, Torx profile: TX9
Torx screwdriver bit, 3/8 inch short, Torx profile: TX9